Productivity at the highest levelFind out when SCARA is the right choice for your company?
Start nowWhat is a SCARA ROBOT?
SCARA stands for Selective Compliance Articulated Robot Arm. The SCARA configuration is unique and designed to handle numerous material handling operations.
Which models of SCARA ROBOTS?
Depending on requirements, FANUC SCARA robots are available with maximum capacities of 3kg, 6kg, 12kg and 20 kg. Offering a new level of speed and precision, FANUC SCARA robots are particularly suitable for assembly operations, picking and unloading, inspection and packaging applications.
When to choose a SCARA ROBOT?
Companies from all industries and of all sizes can benefit from adopting SCARA. Thanks to their speed and repeatability, FANUC SCARA robots provide an excellent solution to increase productivity in picking and unloading or assembly operations.
Discover our SCARA MODELS
Our SCARA robots in action!
When is a SCARA robot the right choice for you?
Infinite possibilities
FANUC SCARA robots are particularly suitable for assembly, packaging and material handling operations.
Large working area and small footprint
All models operate with a 360° envelope using a cylindrical work area with variations in cylinder diameter and depth, and due to their pedestal design they take up a small footprint.
Absolute speed and repeatability
SCARAs are among the fastest products on the market.
Where cycle time management is essential, it is the most suitable solution. They offer the highest repeatability performance compared to all types of robots.
Intelligent functions
FANUC SCARA robots are available with the latest intelligent features including iRVision and iRPickTool.
Secondary Food Specialist
Features including IP65 rating, corrosion-resistant bolts and bellows cover all make the SR-12iA and SR-20iA Environmental Options ideal for secondary food applications.
For which companies are SCARA robots suitable?
The ideal choice for your industry and application
For LARGE COMPANIES IN SPECIFIC SECTORS
with many assembly lines
- automotive
- glasses
- pharmaceutical
- cosmetics
- luxury
- food
For SMALL/MEDIUM-SIZED COMPANIES for
more dynamic APPLICATIONS
- assembly
- loading and unloading
- inspection
- packaging
- screwing operations
Factory automation is part of FANUC's DNA
We have installed over 810,000 robots worldwide in companies of all sizes!